- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1NA - End Supported, Metric
- 1NAM40NN0L1000
1NAM40NN0L1000
Can't find what you're looking for? Go to the Product Selector
1NAM40NN0L1000
Linear Guide, 1NA, Round Shaft, End supported, Standard, SB, 2 Pillow Blocks, 40 mm, One Guide Shaft, 6160 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
-
One End Supported shaft Assembly (Metric) Consisting of:
-
Two Single, Closed Type, Metric sized, Pillow Blocks
-
Two SBM shaft supports
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 40 mm |
[H] | 95 mm |
[H1] | 50 mm |
[L] | 1000 mm |
[L1] | 91 mm |
[L2] | 32 mm |
[L4] | 108 mm |
[L5] | 86 mm |
[Smax] Stroke | 754 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | End supported, Standard |
Temperature Max | 185 °F |
Weight | 15.4 kg |