- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1NA - End Supported, Metric
- 1NAM08NN0L150
1NAM08NN0L150
Can't find what you're looking for? Go to the Product Selector
1NAM08NN0L150
Linear Guide, 1NA, Round Shaft, End supported, Standard, SB, 2 Pillow Blocks, 8 mm, One Guide Shaft, 100 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
-
One End Supported shaft Assembly (Metric) Consisting of:
-
Two Single, Closed Type, Metric sized, Pillow Blocks
-
Two SBM shaft supports
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 8 mm |
[H] | 30 mm |
[H1] | 15 mm |
[L] | 150 mm |
[L1] | 32 mm |
[L2] | 10 mm |
[L4] | 32 mm |
[L5] | 25 mm |
[Smax] Stroke | 66 mm |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | End supported, Standard |
Temperature Max | 185 °F |
Weight | 0.5 kg |