- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1FA - LSRA Supported, Inch
- 1FA12FB0L
1FA12FB0L
Can't find what you're looking for? Go to the Product Selector
1FA12FB0L
Linear Guide, 1FA, Round Shaft, Continuously supported, Low profile, LSRA, 2 Pillow Blocks, 0.75 in, One Guide Shaft
-
One Continuously Supported shaft Assembly (Inch) consisting of:
-
Two Single, Open Type, Pillow blocks
-
One LSRA Continuous Shaft Support with 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.75 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Low profile |
Temperature Max | 185 °F |