- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1DA - Side Mounted
- 1DA08K00L12
1DA08K00L12
Can't find what you're looking for? Go to the Product Selector
1DA08K00L12
Linear Guide, 1DA, Round Shaft, Continuously supported, Side Mount, SSRA, 1 Twin Pillow block, 0.500 in, One Guide Shaft, 240 N Dynamic Load Capacity
Lead Time:
2 Weeks
-
One Continuously Supported shaft Assembly (Inch) consisting of:
-
One Twin, Open Type, Pillow block
-
One SSRA, Side mount, Continuous Shaft Support with 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[H] | 1.562 in |
[L] | 12 in |
[L1] | 3.5 in |
[L2] | 2.61 in |
[L4] | 1.44 in |
[Smax] Stroke | 8.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | Continuously supported, Side Mount |
Temperature Max | 185 °F |
Weight | 2.4 lb |