- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1CA - Continuous Supported, Inch
- 1CA20FA0L
1CA20FA0L
Can't find what you're looking for? Go to the Product Selector
1CA20FA0L
Linear Guide, 1CA, Round Shaft, Continuously supported, Standard Profile, SRA, 2 Pillow Blocks, 1.250 in, One Guide Shaft, 3730 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
One Continuously Supported shaft Assembly (Inch) consisting of:
-
Two Single, Open Type, Pillow Blocks
-
One SRA Continuous Shaft Support with 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
[H] | 3.625 in |
[L1] | 3.38 in |
[L3] | 4 in |
[L4] | 2.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 185 °F |