- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1CA - Continuous Supported, Inch
- 1CA08HA0-26614B
1CA08HA0-26614B
Can't find what you're looking for? Go to the Product Selector
1CA08HA0-26614B
Linear Guide, 1CA, Round Shaft, Continuously supported, Standard Profile, SRA, 1 Twin Pillow block, 0.500 in, One Guide Shaft, Special
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
One Continuously Supported shaft Assembly (Inch) consisting of:
-
One Twin, Open Type, Pillow Block
-
One SRA Continuous Shaft Support with 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[H] | 1.812 in |
[L] | 9.8 in |
[L1] | 3.5 in |
[L3] | 2 in |
[L4] | 1.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 1 Twin Pillow block |
Shaft Style | Round Shaft |
Support | Continuously supported, Standard Profile |
Temperature Max | 185 °F |
Weight | 1.4 lb |