- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
Legacy Products
-
1BB - QTY (2) of 1BA
- 1BB24AJ0L
1BB24AJ0L
Can't find what you're looking for? Go to the Product Selector
1BB24AJ0L
Linear Guide, 1BB, Round Shaft, End supported, Standard, SB, 4 Pillow Blocks, 1.500 in, Two Guide Shafts
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Quantity 2 of the 1BA part number. See the 1BA assembly for product details
-
For replacement order Quantity 2 of the similar 1BA partnumber
-
For replacement order Quantity 2 of the similar 1BA partnumber
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 4 Pillow Blocks |
Shaft Style | Round Shaft |
Support | End supported, Standard |
Temperature Max | 185 °F |