- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
RoundRail Guide Assemblies
-
1BA - End Supported, Inch
- 1BA24AH0L
1BA24AH0L
Can't find what you're looking for? Go to the Product Selector
1BA24AH0L
Linear Guide, 1BA, Round Shaft, End supported, Low Support, ASB, 2 Pillow Blocks, 1.500 in, One Guide Shaft, 6160 lbf Dynamic Load Capacity
Lead Time:
2 Weeks
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
One End Supported shaft Assembly (Inch) Consisting of:
-
Two Single, Closed Type, Inch sized, Pillow Blocks
-
Two ASB shaft supports
-
One 60 Case® Shaft
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[H] | 3.75 in |
[L1] | 4 in |
[L2] | 1.25 in |
[L3] | 4.75 in |
[L4] | 4.75 in |
Specifications | Value |
Material | Steel; Aluminum; Plastic |
Pillow Block or Carriage | 2 Pillow Blocks |
Shaft Style | Round Shaft |
Support | End supported, Low Support |
Temperature Max | 185 °F |