1AD10AABHL - Product Obsolete

Product 1AD10AABHL is now an obsolete item.

Product discontinued. Please contact Thomson for last time buy information. Enginering comparison drawings for alternative Thomson products..

1AD10AABHL
1AD10AABHL

Profile Rail, AccuMini Ball Assembly, 1 Carriage, 1 Rail, 1000 mm Long, Size: 10 mm, B - Approximately 0.03 C Preload, X=25 mm, Y=12.5 mm


  • Assembly consisting of 1 carriage on a rail.
  • Engineered Polymer Retainer - reduces system inertia and noise.
  • Stainless Steel Ball Bearings - resist corrosion from harsh environments.
  • The AccuMini linear guide series carriages do not have retained balls. Removing the carriage from the rail without an arbor will result in the balls falling out.
  • The dynamic load and moment ratings are based upon a 100 km travel life.
  • In order to compare with bearings rated for 50 km, divide the dynamic capacity of the bearing rated for 50 km by 1.26.

Dimensions

dimensions
DimensionValue
[X] Dim25 mm
[Y]12.5 mm
[Y2]12.5 mm
Length1000 mm 

Specifications

SpecificationsValue
Ball/RollerBall 
Carriage/Rail/AssemblyAssembly 
Number of Carriages
PreloadB - Approximately 0.03 C 
Rail Size (nominal)10 mm
Style NameStandard 
Temperature Max80 °C
Weight0.7 kg

Performance

performance graphic
performance graphic
PerformanceValue
Maximum Acceleration50 m/s²
Maximum Velocity3 m/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?