195-9728

195-9728
Ball Screw

Ball Screw, 80 mm X 10 mm, Thread Direction: Right Hand, ±52 µm/300mm, Number Of Starts: 1

Lead Time:  2 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$5163.55 each Costs associated with shipping, packaging, and import taxes/duty not included.
Cut to Length:

Min: 26.0 mm  Max: 6000.0 mm  Tolerance +/- 1 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 79.65 mm (3.136 in)
D2 74.20 mm (2.921 in)

Specifications

Specification Value
Diameter 80 mm
Root Diameter 74.200 mm (2.921 in)
Lead 10.0 mm
Threaded Screw Length 6,000.00 mm
Lead Accuracy 52 µm/300mm
Number Of Starts 1
Material CF53
End Journal Bearing Size 70 mm
Thread Type Rolled
Total Weight 36.400 kg/m

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?