- Home
- Products
- Lead Screws
- 13332
13332
Can't find what you're looking for? Go to the Product Selector
13332
Acme Screw
Acme Screw, 4140 Alloy, 3.375 in dia. X 1.5 in Lead, Right Hand, Black Oxide Coated
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$4184.46
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 1.0 in  Max: 240.0 in  To the nearest .01 in
- Rolled acme screws are cost effective and stocked for quick delivery
- Made from high quality 4140 steel with black oxide coating to resist corrosion
- Low friction, minimum wear, long life, and clean operation
Click here to optimize your design with a custom lead screw and nut solution.
Specification |
Value |
Screw Part Number |
332-RA/00X/00X/12.00/00000/S |
Screw Thread Form |
2C |
Screw Diameter |
3.375 in (85.73 mm) |
Lead |
1.500 in (38.10 mm) |
Lead Accuracy |
0.0006 in/in (0.0006 mm/mm) |
Screw Straightness |
0.010 in/ft (258 µm/300mm) |
Screw Material |
4140 Alloy |
Screw Coating |
Black Oxide Coated |
Max Temperature |
350 °F (176.7 °C) |
Weight |
0.00 |
To download the models below, you will need to sign in.
Sign In