- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class S
- 1/4 S RL
1/4 S RL
Can't find what you're looking for? Go to the Product Selector
1/4 S RL
Shaft, 60 Case, 0.2485 / 0.2490 in Diameter, Class S, Steel, 60 Rockwell C Min., Random Length, 94 in Long
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with A type ball bushings.
-
Available from stock and cut to length in most material types and options.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080"
-
Straight within .001" per foot cumulative when shipped from the factory.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.25 in |
Actual Diameter | 0.2485 / 0.2490 in |
Length | 94 in |
Specifications | Value |
Case Depth, Minimum | 0.027 in |
Class | Class S |
Hardness | 60 Rockwell C Min. |
Material | Steel |
Material, Shaft | Steel |
Roundness | 0.000080 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486354840 |
Weight | 1.3 lb |