1 1/8 N RL

1 1/8 N RL
1 1/8 N RL

Shaft, 60 Case, 1.1248 / 1.1250 in Diameter, Class N, Steel, 60 Rockwell C Min., Random Length, 202 in Long

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with needle roller Bearings
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000050"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.125 in
Actual Diameter1.1248 / 1.1250 in 
Length202 in  

Specifications

SpecificationsValue
Case Depth, Minimum0.080 in
ClassClass N 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Roundness0.000050 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486353515 
Weight56.8 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?