1 1/8 N DC RL

1 1/8 N DC RL
1 1/8 N DC RL

Shaft, 60 Case, 1.1248 / 1.1250 in Diameter, Deep Case, Deep Case, Class N, Steel, 60 Rockwell C Min., Random Length, 202 in Long

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with needle roller Bearings
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000050"
  • Straight within .001" per foot cumulative when shipped from the factory.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.125 in
Actual Diameter1.1248 / 1.1250 in 
Length202 in  

Specifications

SpecificationsValue
ClassClass N 
Hardness60 Rockwell C Min. 
MaterialSteel 
Material, ShaftSteel 
Option Deep Case (DC)Deep Case 
Roundness0.000050 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486506614 
Weight56.8 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?