1 1/4 L PD CPPE RL

1 1/4 L PD CPPE RL
1 1/4 L PD CPPE RL

Shaft, 60 Case, 1.2490 / 1.2495 in Diameter, Predrilled, Class L, Chrome Plated Steel, Ends Not Plated, 60 Rockwell C Min., Random Length, 178 in Long

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080"
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Chrome plating is thin, dense chrome with a thickness of .00005-.0001"
  • Y1 = Y2 unless specified
  • Predrilled shafting designed for use with Open bearings

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.25 in
[G]5/16-18 
[X] Dim6 in
Actual Diameter1.2490 / 1.2495 in 
Length178 in  

Specifications

SpecificationsValue
Case Depth, Minimum0.080 in
ClassClass L 
Hardness60 Rockwell C Min. 
MaterialChrome Plated Steel, Ends Not Plated 
Material, ShaftChrome Plated Steel, Ends Not Plated 
Option Predrilled (PD)Predrilled 
Roundness0.000080 in
Straightness0.001 in per Foot Cumulative (.002 in TIR) 
Surface Finish8 Ra microinch Max 
Taper0.0001 in
UPC Number662486162247 
Weight61.9 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?