0317020046

0317020046
0317020046

J3-N-L-TGS-0200-G-00-0-0-0-0, Screw Jack, JUMBO3, Rotating Nut, 200 mm Stroke, Standard Screw End, 80 x 10


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]240 mm
[a1]190 mm
[a2]25 mm
[A2]80 mm
[A3]60 mm
[B1]67.5 mm
[b1]170 mm
[B2]220 mm
[b2]56 mm
[b3]8 mm
[B3]355 mm
[b4]45 mm
[B4]225 mm
[b5]8 mm
[b6]18 mm
[C1]60 mm
[C3]110 mm
[C4]40 mm
[C5]58 mm
[C6]82.5 mm
[C7]82.5 mm
[D1]30 x 65 
[D2]115 mm
[D3]M64 x 3 
[D5]120 mm
[D6]M30 
[D7]58 mm
[D8]32 mm
[D9]M12 

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut 
_3. Gear RatioLow Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke200 mm
_6. Screw EndStandard Screw End 
_7. End FittingNo End Fitting 
_8. BellowsNo Bellows 
_9. NutNut integrated 
10. Stop CollarWithout Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions80 x 10 
Weight69.3 kg

Performance

PerformanceValue
Load, Static, Max250 kN

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?