0305020152

0305020152
0305020152

M5-N-H-TGS-0800-G-00-0-0-A-0, Screw Jack, MULI5, Rotating Nut, 800 mm Stroke, Standard Screw End, With Stop Collar, 55 x 9


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]200 mm
[a1]166 mm
[a2]17 mm
[A2]71 mm
[A3]46 mm
[B1]67.5 mm
[b1]131 mm
[B2]165 mm
[b2]56 mm
[b3]8 mm
[B3]300 mm
[b4]30 mm
[B4]170 mm
[b5]2.5 mm
[b6]16 mm
[C1]55 mm
[C3]95 mm
[C4]40 mm
[C5]48 mm
[C6]80 mm
[C7]80 mm
[D1]25 x 65 
[D2]82 mm
[D3]M36 x 4 
[D5]85 mm
[D6]M20 
[D7]52 mm
[D8]28 mm
[D9]M12 
[R]60 mm

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut 
_3. Gear RatioHigh Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke800 mm
_6. Screw EndStandard Screw End 
_7. End FittingNo End Fitting 
_8. BellowsNo Bellows 
_9. NutNut integrated 
10. Stop CollarWith Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions55 x 9 
Weight56.3 kg

Performance

PerformanceValue
Load, Static, Max100 kN

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?