0303020065

0303020065
0303020065

M3-N-H-TGS-0200-G-00-0-0-0-0, Screw Jack, MULI3, Rotating Nut, 200 mm Stroke, Standard Screw End, 30 x 6


  • Load capacities stated are Maximums. Actual capacity is dependant on travel speed, duty-cycle, etc. Check the catalog for detailed calculations or contact Technical support for assistance.
  • Trapezoidal screw for rough conditions and good price/performance ratio
  • Ball screw for long duty cycle, high efficiency, and high positioning accuracy
  • Available in a full range of diameters, leads, and nut configurations, either preloaded or non-preloaded types.
  • The heart of every MULI® and JUMBO® screw jack is a German-made, precision trapezoidal or ball screw drive of superb quality from Thomson.

Dimensions

dimensions
DimensionValue
[A1]130 mm
[a1]106 mm
[a2]12 mm
[A2]45 mm
[A3]31 mm
[B1]45 mm
[b1]81 mm
[B2]105 mm
[b2]36 mm
[b3]5 mm
[B3]195 mm
[b4]15 mm
[B4]100 mm
[b5]2 mm
[b6]10 mm
[C1]30 mm
[C3]50 mm
[C4]23 mm
[C5]22 mm
[C6]41 mm
[C7]41 mm
[D1]16 x 42.5 
[D2]50 mm
[D3]M20 x 2.5 
[D5]46 mm
[D6]M10 
[D7]35 mm
[D8]17 mm
[D9]M8 
[R]44 mm

Specifications

SpecificationsValue
_1. Size
_2. VersionRotating Nut 
_3. Gear RatioHigh Speed 
_4. Screw TypeTrapezoidal screw 
_5. Stroke200 mm
_6. Screw EndStandard Screw End 
_7. End FittingNo End Fitting 
_8. BellowsNo Bellows 
_9. NutNut integrated 
10. Stop CollarWithout Stop Collar 
11. Special FeaturesStandard 
12. Screw Dimensions30 x 6 
Weight8.3 kg

Performance

PerformanceValue
Load, Static, Max25 kN

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?