0220324-RL6000

0220324-RL6000
Ball Screw

Ball Screw, 25 mm X 50 mm, Thread Direction: Right Hand, ±23 µm/300mm, Number Of Starts: 5

Cut to Length:

Min: 26.0 mm  Max: 6000.0 mm  To the nearest .01 mm


  • For custom machined screws, please submit a drawing or description for a quotation on a machined screw or screw and nut assembly.
  • Screw only, No Ball nut
  • Machined screws can be ordered with Ball Nuts and Support Bearings under the Ball Screw/Nut Assembly section, here.
  • *See Related Products for compatible ball nut options

Dimensions

Dimensions
Dimension Value
D1 24.15 mm (0.951 in)
D2 21.47 mm (0.845 in)
D3 20.00 mm (0.787 in)

Specifications

Specification Value
Diameter 25 mm
Root Diameter 21.500 mm (0.846 in)
Lead 50.0 mm
Threaded Screw Length 6,000.00 mm
Lead Accuracy 23 µm/300mm
Number Of Starts 5
Material Alloy Steel
End Journal Bearing Size 20 mm
Thread Type Rolled
Total Weight 0.003 kg/mm

Performance

Performance
Performance

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?