0220100032

0220100032
0220100032

KOKON-4010-050-0100-0540-0-0-A-0, Assembly, 40 mm X 10 mm, Non-Preloaded, 50 μm/300mm Lead Accuracy, 100 mm Long, 38 kN Load, Dynamic


  • The KOKON® recirculating ball screw is perfectly suited for harsh, very dirty applications and applications with long travels.
  • Complete with shaft, cover and bearings as a ready-to-fit motion system. The central housing with preloaded nut unit and cover band return may be mounted in various orientations.
  • Cover in impact resistant elastomeric polymer PA 12.
  • Simple maintenance thanks to easy accessibility for relubrication.

Dimensions

dimensions
DimensionValue
[Smax] Stroke100 mm
Diameter, Nominal Screw40 mm
Length100 mm 
Ltot540 mm
Standard Lead Accuracy ±50 μm/300mm
travel per shaft rev10 mm

Specifications

SpecificationsValue
Drag Torque1.6 Nm
Efficiency %75 
PreloadNon-Preloaded 
Standard Lead Accuracy ±50 μm/300mm
Temperature Max55 °C

Performance

PerformanceValue
Load, Dynamic38 kN
Load, Static, Maximum46 kN
Maximum Acceleration20 m/s²
Maximum Linear Speed500 mm/s
Repeatability0.10 mm
RPM, Max3000 RPM

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?