0215200304

0215200304
0215200304

KGF-D-3210-RH-E-KK, Ball Nut Only, FK Style, 32 mm X 10 mm, RH, Flange, Wiper, 0.065 Nut Backlash, Maximum, Steel, 26.4 kN Load, Dynamic


  • Nut Only, Screw Sold Separately
  • Integral wiper included as standard
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1-2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm
  • Part number 0215200304 is sold in Europe. This same product is sold in North America under part number 7832799

Dimensions

dimensions
DimensionValue
[D1]50 mm
[D4]65 mm
[D5]9 mm
[D6]80 mm
[L]73 mm
[L1]16 mm
[L3]6 mm
[L7]12 mm
[L8]62 mm
Ball Bearing Diameter5.556 mm
Diameter, Nominal Screw32 mm
Nut Backlash, Maximum0.065 mm
travel per shaft rev10 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight0.8 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load, Dynamic26.4 kN
Load, Static, Maximum39 kN
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?