0215200271

0215200271
Ball Nut

Ball Nut, 20 mm X 5 mm, Flanged, Wiper Included, Round, No Safety Feature, Button, 11500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 20 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style FK
Wiper Included
Flange Integral
Screw Part Number 0205000317-RL6000
Number Of Starts 1
Total Weight 0.400 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 11,500 N (2,585 lbf)
Load, Static 16 kN (3,485 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?