- Home
- Products
- Ball Screws
- 0215200181
0215200181
Can't find what you're looking for? Go to the Product Selector
0215200181
Ball Nut
Ball Nut, 20 mm X 20 mm, Flanged, Wiper Included, Round, No Safety Feature, End Cap, 11600 N
- Nut Only
- Quality Tested For Reliable Perfomance
- Dependable Accuracy and Repeatability At An Economical Price
Dimension |
Value |
Unit Of Measure |
All length values in: millimeters |
Dimension |
Value |
Unit Of Measure |
All length values in: millimeters |
Specification |
Value |
Diameter |
20 mm |
Lead |
20.0 mm |
Nut Material |
Alloy Steel |
Nut Style |
KGF |
Wiper |
Included |
Flange |
Integral |
Screw Part Number |
0205000301-RL6000 |
Number Of Starts |
4 |
Total Weight |
0.250 kg |
To download the models below, you will need to sign in.
Sign In