0215200108

0215200108
0215200108

KGF-D-4010-RH-E-EE, Ball Nut Only, KGF Style, 40 mm X 10 mm, RH, Flange, Wiper, Steel, Superseded


  • Nut Only, Screw Sold Separately
  • Replaced by 7115-448-074 in North America or in Europe part number 0215200356
  • Available in three preload classes (Type Z1, Z2, Z3) Z1 – light preload to 1 – 2% Z2 – no preload, clearance held to max indicated in table (standard unless specified) Z3 – no preload, clearance held to max .05mm

Dimensions

dimensions
DimensionValue
[D1]63 mm
[D4]78 mm
[D5]9 mm
[D6]93 mm
[G]M8x1 
[L1]16 mm
[L10]7 mm
[L2]71 mm
[L7]14 mm
[L8]70 mm
[L9]10 mm
Ball Bearing Diameter7.14 mm
Diameter, Nominal Screw40 mm
travel per shaft rev10 mm

Specifications

SpecificationsValue
FlangeIncluded 
MaterialSteel 
PreloadOptional 
Return StyleSingle Liner 
Temperature Max300 °F
Thread DirectionRH 
Weight1.2 kg
WiperIncluded 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?