0215050366

0215050366
Ball Nut

Ball Nut, 40 mm X 10 mm, Wiper Included, Round, No Safety Feature, EUS, 38000 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
D1 63.00 mm (2.480 in)
D8 4.00 mm (0.157 in)
L2 60.00 mm (2.362 in)
L8 10.00 mm (0.394 in)
L9 15.00 mm (0.591 in)
L10 30.00 mm (1.181 in)

Specifications

Specification Value
Diameter 40 mm
Lead 10.0 mm
Nut Material Alloy Steel
Nut Style KGM
Wiper Included
Screw Part Number 0205000283-RL6000
Number Of Starts 1
Total Weight 1.000 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 38,000 N (8,543 lbf)
Load, Static 69 kN (15,534 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?