0215050362

0215050362
Ball Nut

Ball Nut, 12 mm X 4 mm, Round, No Safety Feature, Button, 3500 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 4.0 mm
Nut Material Alloy Steel
Nut Style ZG
Screw Part Number 0205000318-RL3000
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 3,500 N (787 lbf)
Load, Static 4 kN (899 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?