- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
Neff Precision Rolled
- 0215050358
0215050358
Can't find what you're looking for? Go to the Product Selector
0215050358
KGM-G-3210-RH-E-KK, Ball Nut Only, ZG Style, 32 mm X 10 mm, RH, Wiper, 0.15 Nut Backlash, Maximum, Steel, 33.8 kN Load, Dynamic
-
Nut Only, Screw Sold Separately
-
Integral wiper included as standard
-
Available in three preload classes (Type Z1, Z2, Z3)
Z1 – light preload to 1-2%
Z2 – no preload, clearance held to max indicated in table (standard unless specified)
Z3 – no preload, clearance held to max .05mm
-
Part number 0215050358 is sold in Europe. This same product is sold in North America under part number 7832800
Dimension | Value |
[D1] | 52 mm |
[D12] | M6x1 |
[D13] | 5 mm |
[L] | 85 mm |
[L11] | 19 mm |
[L12] | 12 mm |
[L13] | 43 mm |
[TH] | M48x1.5 |
Ball Bearing Diameter | 5.556 mm |
Diameter, Nominal Screw | 32 mm |
Nut Backlash, Maximum | 0.15 mm |
travel per shaft rev | 10 mm |
Dimension | Value |
[D1] | 52 mm |
[D12] | M6x1 |
[D13] | 5 mm |
[L] | 85 mm |
[L11] | 19 mm |
[L12] | 12 mm |
[L13] | 43 mm |
[TH] | M48x1.5 |
Ball Bearing Diameter | 5.556 mm |
Diameter, Nominal Screw | 32 mm |
Nut Backlash, Maximum | 0.15 mm |
travel per shaft rev | 10 mm |
Specifications | Value |
Ball Bearing Quantity | 72 |
Flange | Sold Seperately |
Material | Steel |
Preload | Optional |
Return Style | Button |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 0.65 kg |
Wiper | Included |