- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Metric
-
Neff Precision Rolled
- 0215050330
0215050330
Can't find what you're looking for? Go to the Product Selector
0215050330
Ball Nut Only, ZG Style, 20 mm X 5 mm, RH, Wiper, 0.09 Nut Backlash, Maximum, Steel, 14.8 kN Load, Dynamic
-
Nut Only, Screw Sold Separately
-
Integral wiper included as standard
-
Available in three preload classes (Type Z1, Z2, Z3)
Z1 – light preload to 1-2%
Z2 – no preload, clearance held to max indicated in table (standard unless specified)
Z3 – no preload, clearance held to max .05mm
Dimension | Value |
[D1] | 38 mm |
[D12] | M6x1 |
[D13] | 4 mm |
[L] | 57.5 mm |
[L11] | 16.5 mm |
[L12] | 10.5 mm |
[L13] | 22 mm |
[TH] | M35x1.5 |
Ball Bearing Diameter | 3.5 mm |
Diameter, Nominal Screw | 20 mm |
Nut Backlash, Maximum | 0.09 mm |
travel per shaft rev | 5 mm |
Specifications | Value |
Ball Bearing Quantity | 72 |
Flange | Sold Seperately |
Material | Steel |
Preload | Optional |
Return Style | Button |
Temperature Max | 300 °F |
Thread Direction | RH |
Wiper | Included |