0215050311

0215050311
Ball Nut

Ball Nut, 32 mm X 5 mm, Wiper Included, Round, No Safety Feature, Button, 23300 N


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 32 mm
Lead 5.0 mm
Nut Material Alloy Steel
Nut Style ZG
Wiper Included
Screw Part Number 0205000316-RL6000
Number Of Starts 1
Total Weight 0.550 kg

Performance

Performance
Performance
Performance
Performance Value
Load, Dynamic 23,300 N (5,238 lbf)
Load, Static 46 kN (10,229 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?