Skip to content Skip to navigation

512S25A1

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel

512S25A2

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel

512S25A3

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel

512S25B1

25 mm Roller, Super Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel

512S25B2

25 mm Roller, Super Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel

512S25B3

25 mm Roller, Super Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel

512S25C1

25 mm Roller, Super Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel

512S25C2

25 mm Roller, Super Precision Grade, C Style, 2 - Approximately 0.08 C Preload, Steel

512S25C3

25 mm Roller, Super Precision Grade, C Style, 3 - Approximately 0.13 C Preload, Steel

512S25D1

25 mm Roller, Super Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel

512S25D2

25 mm Roller, Super Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel

512S25D3

25 mm Roller, Super Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel

512S25A1C

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option

512S25A2Z

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option

512S25B2N

25 mm Roller, Super Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir Option

512S25B2Z

25 mm Roller, Super Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option

512S25B3C

25 mm Roller, Super Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel, Bellows Clips Option

512S25D2N

25 mm Roller, Super Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir Option

512S25A1NZ

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512S25A1ES1

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512S25A1ES2

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512S25A1G1

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, G1 - Greased with Mobilux® EP2

512S25A1G2

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, G2 - Greased with Krytox® GPL227

512S25A1N

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option

512S25A1NC

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512S25A1V

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Additional Viton Wiper Option

512S25A1VZES2

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit, Additional Viton Wiper, Metal Scraper Option

512S25A1Z

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512S25A1ZC

25 mm Roller, Super Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper, Bellows Clips Option

512S25A2C

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Bellows Clips Option

512S25A2ES1

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512S25A2ES2

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512S25A2G1

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, G1 - Greased with Mobilux® EP2

512S25A2G2

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, G2 - Greased with Krytox® GPL227

512S25A2N

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir Option

512S25A2NC

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512S25A2NZ

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512S25A2V

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Additional Viton Wiper Option

512S25A2ZC

25 mm Roller, Super Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper, Bellows Clips Option

512S25A3C

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Bellows Clips Option

512S25A3ES1

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512S25A3ES2

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512S25A3G1

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, G1 - Greased with Mobilux® EP2

512S25A3G2

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, G2 - Greased with Krytox® GPL227

512S25A3N

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir Option

512S25A3NC

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512S25A3NZ

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512S25A3V

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Additional Viton Wiper Option

512S25A3Z

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Metal Scraper Option

512S25A3ZC

25 mm Roller, Super Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel, Metal Scraper, Bellows Clips Option

1-50 of 145 products | next >   last >>

back to top