Skip to content Skip to navigation

512P45A1

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel

512P45A2

45 mm Roller, Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel

512P45A3

45 mm Roller, Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel

512P45B1

45 mm Roller, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel

512P45B2

45 mm Roller, Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel

512P45B3

45 mm Roller, Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel

512P45C1

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel

512P45C2

45 mm Roller, Precision Grade, C Style, 2 - Approximately 0.08 C Preload, Steel

512P45C2A

45 mm Roller, Precision Grade, C Style, 2 - Approximately 0.08 C Preload, Steel

512P45C3

45 mm Roller, Precision Grade, C Style, 3 - Approximately 0.13 C Preload, Steel

512P45D1

45 mm Roller, Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel

512P45D2

45 mm Roller, Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel

512P45D3

45 mm Roller, Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel

512P45A1D

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel with Thin Dense Chrome plating

512P45A2D

45 mm Roller, Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel with Thin Dense Chrome plating

512P45A3D

45 mm Roller, Precision Grade, A Style, 3 - Approximately 0.13 C Preload, Steel with Thin Dense Chrome plating

512P45B1D

45 mm Roller, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel with Thin Dense Chrome plating

512P45B2D

45 mm Roller, Precision Grade, B Style, 2 - Approximately 0.08 C Preload, Steel with Thin Dense Chrome plating

512P45B3D

45 mm Roller, Precision Grade, B Style, 3 - Approximately 0.13 C Preload, Steel with Thin Dense Chrome plating

512P45C1D

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel with Thin Dense Chrome plating

512P45C2D

45 mm Roller, Precision Grade, C Style, 2 - Approximately 0.08 C Preload, Steel with Thin Dense Chrome plating

512P45C3D

45 mm Roller, Precision Grade, C Style, 3 - Approximately 0.13 C Preload, Steel with Thin Dense Chrome plating

512P45D1D

45 mm Roller, Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel with Thin Dense Chrome plating

512P45D2D

45 mm Roller, Precision Grade, D Style, 2 - Approximately 0.08 C Preload, Steel with Thin Dense Chrome plating

512P45D3D

45 mm Roller, Precision Grade, D Style, 3 - Approximately 0.13 C Preload, Steel with Thin Dense Chrome plating

512P45A1N

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option

512P45A1Z

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512P45A2Z

45 mm Roller, Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Metal Scraper Option

512P45B1N

45 mm Roller, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option

512P45B1Z

45 mm Roller, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512P45C1C

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option

512P45C1N

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir Option

512P45C1Z

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512P45D1Z

45 mm Roller, Precision Grade, D Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper Option

512P45A1NC

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Bellows Clips Option

512P45A1NZ

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512P45A1ZV

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Metal Scraper, Additional Viton Wiper Option

512P45A2VZ

45 mm Roller, Precision Grade, A Style, 2 - Approximately 0.08 C Preload, Steel, Additional Viton Wiper, Metal Scraper Option

512P45B1NZ

45 mm Roller, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512P45B1VZ

45 mm Roller, Precision Grade, B Style, 1 - Approximately 0.03 C Preload, Steel, Additional Viton Wiper, Metal Scraper Option

512P45C1NZ

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel, Oil Reservoir, Metal Scraper Option

512P45C1VZ

45 mm Roller, Precision Grade, C Style, 1 - Approximately 0.03 C Preload, Steel, Additional Viton Wiper, Metal Scraper Option

512P45A1C

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, Bellows Clips Option

512P45A1DV

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel with Thin Dense Chrome plating, Additional Viton Wiper Option

512P45A1DVES2

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel with Thin Dense Chrome plating, ES2 - 10mm Dowel Hole - Slip Fit, Additional Viton Wiper Option

512P45A1ES1

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES1 - 6mm Dowel Hole - Slip Fit

512P45A1ES2

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES2 - 10mm Dowel Hole - Slip Fit

512P45A1ES3

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES3 - 1/4" Dowel Hole - Slip Fit

512P45A1ES4

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES4 - 3/8" Dowel Hole - Slip Fit

512P45A1ES5

45 mm Roller, Precision Grade, A Style, 1 - Approximately 0.03 C Preload, Steel, ES5

1-50 of 204 products | next >   last >>

back to top