2RB12H0N0750-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 580 mm Stroke, Single Standard Carriage
2RB12H0N0375-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 205 mm Stroke, Single Standard Carriage
2RB12H0N1350-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1180 mm Stroke, Single Standard Carriage
2RB12H0N1800-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1630 mm Stroke, Single Standard Carriage
2RB12H0N2100-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1930 mm Stroke, Single Standard Carriage
2RB12H0N0375-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 205 mm Stroke, Single Standard Carriage
2RB12H0N0938-075N001A0B02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 552.96 mm Stroke, Single Standard Carriage
2RB12H0N0750-075N001A0A04, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 580 mm Stroke, Single Standard Carriage
2RB12H0N0675-075N001A0A04, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 505 mm Stroke, Single Standard Carriage
2RB12H0N0638-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 468 mm Stroke, Single Standard Carriage
2RB12H0N0938-075N001A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 552.96 mm Stroke, Single Standard Carriage
2RB12H0N0788-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 618 mm Stroke, Single Standard Carriage
2RB12H0N0675-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 505 mm Stroke, Single Standard Carriage
2RB12H0N0300-075B001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 93.6 mm Stroke, Single Standard Carriage
2RB12H0N1125-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 955 mm Stroke, Single Standard Carriage
2RB12H0N0525-075N001A0A05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 355 mm Stroke, Single Standard Carriage
2RB12H0N0900-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 730 mm Stroke, Single Standard Carriage
2RB12H0N0975-075N001B0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 805 mm Stroke, Single Standard Carriage
2RB12H0N0488-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 318 mm Stroke, Single Standard Carriage
2RB12H0N0525-075N002A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 355 mm Stroke, Single Standard Carriage
2RB12H0N1250-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1080 mm Stroke, Single Standard Carriage
2RB12H0N1500-075N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1330 mm Stroke, Single Standard Carriage
2RB12H0N0735-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 565 mm Stroke, Single Standard Carriage
2RB12H0N0562-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 392 mm Stroke, Single Standard Carriage
2RB12H0N0249-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 79 mm Stroke, Single Standard Carriage
2RB12H0N0500-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 330 mm Stroke, Single Standard Carriage
2RB12H0N0600-075N002A0B02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 309.6 mm Stroke, Single Standard Carriage
2RB12H0N0375-075N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 147.6 mm Stroke, Single Standard Carriage
2RB12H0N0450-075N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 201.6 mm Stroke, Single Standard Carriage
2RB12H0N0450-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 280 mm Stroke, Single Standard Carriage
1-30 of 30 products