2RB12G0N0600-075N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 309.6 mm Stroke, Single Standard Carriage
2RB12G0N1050-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 880 mm Stroke, Single Standard Carriage
2RB12G0N2025-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1855 mm Stroke, Single Standard Carriage
2RB12G0N0525-075N001A0A04, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 355 mm Stroke, Single Standard Carriage
2RB12G0N0225-075N001A0B05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 39.6 mm Stroke, Single Standard Carriage
2RB12G0N0412-075N001A0B05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 174.24 mm Stroke, Single Standard Carriage
2RB12G0N0300-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 130 mm Stroke, Single Standard Carriage
2RB12G0N2025-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1855 mm Stroke, Single Standard Carriage
2RB12G0N2100-075N002A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1930 mm Stroke, Single Standard Carriage
2RB12G0N0938-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 768 mm Stroke, Single Standard Carriage
2RB12G0N0300-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 130 mm Stroke, Single Standard Carriage
2RB12G0N0338-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 168 mm Stroke, Single Standard Carriage
2RB12G0N0412-075N001A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 174.24 mm Stroke, Single Standard Carriage
2RB12G0N0262-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 92 mm Stroke, Single Standard Carriage
2RB12G0N0450-075N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 280 mm Stroke, Single Standard Carriage
2RB12G0N1725-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1555 mm Stroke, Single Standard Carriage
2RB12G0N0300-075N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 130 mm Stroke, Single Standard Carriage
2RB12G0N0262-075N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 92 mm Stroke, Single Standard Carriage
2RB12G0N0420-075N001A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 180 mm Stroke, Single Standard Carriage
2RB12G0N0788-075N001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 618 mm Stroke, Single Standard Carriage
2RB12G0N0750-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 580 mm Stroke, Single Standard Carriage
2RB12G0N0525-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 355 mm Stroke, Single Standard Carriage
2RB12G0N0788-075N002A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 618 mm Stroke, Single Standard Carriage
2RB12G0N0525-075B001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 355 mm Stroke, Single Standard Carriage
2RB12G0N0375-075N001A0B02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 147.6 mm Stroke, Single Standard Carriage
2RB12G0N0262-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 92 mm Stroke, Single Standard Carriage
2RB12G0N0788-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 618 mm Stroke, Single Standard Carriage
2RB12G0N0420-075B001A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 195.12 mm Stroke, Single Standard Carriage
2RB12G0N0938-075B001A0A06, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 768 mm Stroke, Single Standard Carriage
2RB12G0N0975-075N002A0A04, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 805 mm Stroke, Single Standard Carriage
2RB12G0N0862-075N001B0A11, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 692 mm Stroke, Single Standard Carriage
2RB12G0N0938-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 768 mm Stroke, Single Standard Carriage
2RB12G0N0950-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 780 mm Stroke, Single Standard Carriage
2RB12G0N0450-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 280 mm Stroke, Single Standard Carriage
2RB12G0N0450-075N001A0A05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 280 mm Stroke, Single Standard Carriage
2RB12G0N0750-075N002A0A05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 580 mm Stroke, Single Standard Carriage
2RB12G0N0675-075N001A0B02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 363.6 mm Stroke, Single Standard Carriage
2RB12G0N0600-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 430 mm Stroke, Single Standard Carriage
2RB12G0N1012-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 842 mm Stroke, Single Standard Carriage
2RB12G0N0938-075N002A0A01, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 768 mm Stroke, Single Standard Carriage
2RB12G0N1800-075N001A0A05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 1630 mm Stroke, Single Standard Carriage
2RB12G0N0412-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 242 mm Stroke, Single Standard Carriage
2RB12G0N0450-075N002A0A05, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 280 mm Stroke, Single Standard Carriage
2RB12G0N0915-075B002A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 536.4 mm Stroke, Single Standard Carriage
2RB12G0N0221-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 51 mm Stroke, Single Standard Carriage
2RB12G0N0221-075N001A0A03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 51 mm Stroke, Single Standard Carriage
2RB12G0N0430-075N001A0A02, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 260 mm Stroke, Single Standard Carriage
2RB12G0N0412-075B001A0B03, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 174.24 mm Stroke, Single Standard Carriage
2RB12G0N0375-075N001A0A00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 205 mm Stroke, Single Standard Carriage
2RB12G0N0375-075N001A0B00, 2RB, Ball Screw Drive, Ball Guide, Preloaded, 147.6 mm Stroke, Single Standard Carriage
1-50 of 50 products