2DB16W0N0720-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 60.46 in Stroke, Single Standard Carriage
2DB16W0N0440-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 32.46 in Stroke, Single Standard Carriage
2DB16W0N0135-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 1.96 in Stroke, Single Standard Carriage
2DB16W0N0700-500N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 58.46 in Stroke, Single Standard Carriage
2DB16W0N0180-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 6.46 in Stroke, Single Standard Carriage
2DB16W0N0820-500N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 70.46 in Stroke, Single Standard Carriage
2DB16W0N0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB16W0N0555-300N560A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 43.96 in Stroke, Single Standard Carriage
2DB16W0N0600-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 48.46 in Stroke, Single Standard Carriage
2DB16W0N0540-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 42.46 in Stroke, Single Standard Carriage
2DB16W0N0240-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB, Ball Screw Drive, Ball Guide, Preloaded, 32.46 in Stroke, Single Standard Carriage
2DB, Ball Screw Drive, Ball Guide, Preloaded, 24.46 in Stroke, Single Standard Carriage
2DB16W0N0300-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16W0N0135-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 1.96 in Stroke, Single Standard Carriage
1-15 of 15 products