2DB16RJN0480-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 36.46 in Stroke, Single Standard Carriage
2DB16RJN0920-300N261A0A08, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 80.46 in Stroke, Single Standard Carriage
2DB16RJN0240-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB16RJN0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 12.46 in Stroke, Single Standard Carriage
1-4 of 4 products