2DB16LJN0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16LJN0455-300N232A0A09, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 33.96 in Stroke, Single Standard Carriage
2DB16LJN0655-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 53.96 in Stroke, Single Standard Carriage
2DB16LJN0455-300N371A0A09, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 33.96 in Stroke, Single Standard Carriage
2DB16LJN0240-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 8.97 in Stroke, Single Standard Carriage
1-5 of 5 products