2DB16G0N0600-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 48.46 in Stroke, Single Standard Carriage
2DB16G0N0480-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 36.46 in Stroke, Single Standard Carriage
2DB16G0N0440-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 23.37 in Stroke, Single Standard Carriage
2DB16G0N0380-300N001B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 26.46 in Stroke, Single Standard Carriage
2DB16G0N0240-300N001B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB16G0N0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16G0N0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16G0N0180-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 6.46 in Stroke, Single Standard Carriage
2DB16G0N0180-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 6.46 in Stroke, Single Standard Carriage
2DB16G0N0600-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 48.46 in Stroke, Single Standard Carriage
2DB16G0N0880-500N261A0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 76.46 in Stroke, Single Standard Carriage
2DB16G0N0425-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 30.96 in Stroke, Single Standard Carriage
2DB16G0N0840-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 72.46 in Stroke, Single Standard Carriage
2DB16G0N0720-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 60.46 in Stroke, Single Standard Carriage
2DB16G0N0420-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 30.46 in Stroke, Single Standard Carriage
2DB16G0N0480-300N150A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 36.46 in Stroke, Single Standard Carriage
2DB16G0N0300-300N261B0A09, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16G0N0475-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 35.96 in Stroke, Single Standard Carriage
2DB16G0N0540-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 42.46 in Stroke, Single Standard Carriage
2DB16G0N0155-475N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 3.96 in Stroke, Single Standard Carriage
2DB16G0N0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB16G0N0400-500N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.46 in Stroke, Single Standard Carriage
2DB16G0N0260-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 14.46 in Stroke, Single Standard Carriage
2DB16G0N0660-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 54.46 in Stroke, Single Standard Carriage
2DB16G0N0220-500N114A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 7.53 in Stroke, Single Standard Carriage
2DB16G0N0845-300NRADA0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 72.96 in Stroke, Single Standard Carriage
2DB16G0N0360-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 24.46 in Stroke, Single Standard Carriage
2DB16G0N0960-300N261A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 84.46 in Stroke, Single Standard Carriage
2DB16G0N0400-500B001B1A10, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 28.46 in Stroke, Single Standard Carriage
2DB16G0N0240-300N206A0B00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 8.97 in Stroke, Single Standard Carriage
2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 6.46 in Stroke, Single Standard Carriage
2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16G0N0360-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Non-Preloaded, 24.46 in Stroke, Single Standard Carriage
1-33 of 33 products