2DB16D0N0420-300N001A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 21.93 in Stroke, Single Standard Carriage
2DB16D0N0540-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 42.46 in Stroke, Single Standard Carriage
2DB16D0N0420-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 30.46 in Stroke, Single Standard Carriage
2DB16D0N0150-450N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 3.46 in Stroke, Single Standard Carriage
2DB16D0N0155-475N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 3.96 in Stroke, Single Standard Carriage
2DB16D0N0720-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 60.46 in Stroke, Single Standard Carriage
2DB16D0N0420-300N431A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 21.93 in Stroke, Single Standard Carriage
2DB16D0N0340-500N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 22.46 in Stroke, Single Standard Carriage
2DB16D0N0720-300N001B1A10, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 60.46 in Stroke, Single Standard Carriage
2DB16D0N0240-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB16D0N0600-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 48.46 in Stroke, Single Standard Carriage
2DB16D0N0180-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 6.46 in Stroke, Single Standard Carriage
2DB16D0N0300-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 18.46 in Stroke, Single Standard Carriage
2DB16D0N0360-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 24.46 in Stroke, Single Standard Carriage
2DB16D0N0480-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 36.46 in Stroke, Single Standard Carriage
2DB16D0N0385-300N001A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 26.96 in Stroke, Single Standard Carriage
2DB16D0N0600-300N001B0A10, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 48.46 in Stroke, Single Standard Carriage
2DB16D0N0240-300N002A0A08, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 12.46 in Stroke, Single Standard Carriage
2DB16D0N0265-300N417A0B00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 10.77 in Stroke, Single Standard Carriage
2DB16D0N0415-300N011A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 29.96 in Stroke, Single Standard Carriage
2DB16D0N0600-300N001B0A10, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 48.46 in Stroke, Single Standard Carriage
2DB16D0N0415-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 29.96 in Stroke, Single Standard Carriage
2DB16D0N0200-300N099A0A07, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 8.46 in Stroke, Single Standard Carriage
2DB16D0N0600-300N002A0A00, 2DB, Ball Screw Drive, Ball Guide, Preloaded, 48.46 in Stroke, Single Standard Carriage
1-24 of 24 products