2DB08C0N0240-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 16.99 in Stroke, Single Standard Carriage
2DB08C0N0160-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 8.99 in Stroke, Single Standard Carriage
2DB08C0N0130-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 5.99 in Stroke, Single Standard Carriage
2DB08C0N0440-200N001A0B00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 26.63 in Stroke, Single Standard Carriage
2DB08C0N0120-200N001A0B00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 3.59 in Stroke, Single Standard Carriage
2DB08C0N0185-325N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 11.49 in Stroke, Single Standard Carriage
2DB08C0N0270-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 19.99 in Stroke, Single Standard Carriage
2DB08C0N0230-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 15.99 in Stroke, Single Standard Carriage
2DB08C0N0280-200N001A0A00, 2DB, Lead Screw Drive, Ball Guide, Preloaded, 20.99 in Stroke, Single Standard Carriage
1-9 of 9 products