Skip to content Skip to navigation

9/20/2012 | Upcoming Webinar: Clutches & Brakes 101 - Basics for Design Engineers

If you've ever wondered about the difference between Genuine Wrap Spring or Friction Clutches and Brakes, this webinar is for you! Designed for engineers of all experience levels, this informational webinar will introduce you to the basics of Clutches and Brakes, explore the different features and technologies available, and examine various clutch and brake applications.  

Register here for the FREE live webinar on September 26, 2012.  Spaces are limited, so sign up now!

Session A - 10:00 a.m. E.T. / 9:00 a.m. C.T.

Session B - 3:00 p.m. E.T. / 2:00 p.m. C.T. 

(When registering please make sure you have selected the correct time zone.)

This live online seminar has been designed to give solid, practical information - not a sales pitch.  Register today to learn how to design and build better machines with Clutches and Brakes.

 In 1 hour you will learn:

  • Clutch Brake Basics
    • Wrap Spring Basic Principles & Function -  A description of Wrap Spring Clutches and Brakes and how they work 
    • Electromagnetic Friction Basic Principles & Function - A description of Electromagnetic Friction Clutches and Brakes and how they work 
  • Deltran Clutches and Brakes Overview
    • Wrap Spring - Deltran genuine Wrap Spring Clutches and Brakes types features 
    • Electromagnetic Friction - Deltran Friction Clutches and Brakes types features 
  • Sizing and Selection
    • Wrap Spring
    • Electromagnetic Friction
  • Applications - Where are clutches and brakes used

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top