WOOD DALE, IL – Thomson, A Danaher Motion Company,
has available a new Guide to Ball Screw End Supports. This 54-page
guide details four new low-cost end supports that are ideally suited as
drop-in replacements in existing ball screw applications, as well as its
flagship QF Floating Mount and QK Quick Mount bearing end supports.
The illustrated guide reviews all relevant product features and
specifications.
Thomson end supports facilitate the quick and simply mounting of
Thomson ball screw and ball spline assemblies. The new BK/BF and FK/FF
flange and base mount models are available with dual angular contact
bearings or a floating radial bearing. QF/QK models are available with
floating and simple style bearing supports.
About Thomson
With more than 60 years of motion control innovation and
quality, Thomson is the industry’s premier producer of Linear Ball
Bushing® Bearings and Profile Rail Bearings, 60 Case™ Shafting, ground
and rolled Ball Screws, Linear Actuators, Gearheads, Clutches, Brakes,
Linear Systems, and related accessories. Thomson invented the Linear
Ball Bushing Bearing in 1945, and has set the standard ever since with
an unsurpassed set of mechanical motion control solutions serving global
commercial and aerospace & defense markets. Thomson, a Danaher
Motion company, has facilities in North America, Europe and Asia with
over 2000 distributor locations around the world.
Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.