Skip to content Skip to navigation

12/22/2004 | Danaher Motion Introduces the New EverTRUE Continuous Duty Gear Head

WOOD DALE, IL – Danaher Motion launches its Micron EverTRUE continuous duty planetary gear head specifically designed for higher speeds, longer life and continuous duty operation. The advanced technology and custom lubrication allows the EverTRUE to last at least 30,000+ hours running 24 hours per day, 7 days per week.

“Most gear heads on the market today are designed for standard intermittent duty cycles. The Micron EverTRUE planetary gear head is specifically engineered to handle duty cycles at high speeds with no dwells,” states Howard Horn, Product Manager. “It provides three times the life expectancy of standard duty gear heads and runs at 95% efficiency.”

The continuous duty Micron EverTRUE is available in three frame sizes – 100, 140 and 180mm – with ratio availability from 4:1 to 100:1. Additionally, the EverTRUE gear head is designed to run at lower operating temperatures compared to the industry standard has an ultra-precision specification of 4 arc-min of backlash.

Lubricated for life, the EverTRUE features no maintenance, no leaks and no downtime. Equally impressive, the EverTRUE gear head is RediMountTM compliant which features include an error free, three step mounting system. Each RediMount kit manufactured by Danaher Motion is motor specific and not gear head specific making installation of any gear head to any motor within the same frame size quick and simple.

About Danaher Motion
Danaher Motion is a leading global manufacturer of motion control products that improve the efficiency and productivity of complex manufacturing operations.  Danaher Motion’s product innovations have been revolutionizing the motion control industry for over 60 years through trusted brand names including Dover, Kollmorgen, MEI, Pacific Scientific, Portescap, and Thomson.  Danaher Motion is a strategic business platform of the Danaher Corporation (NYSE:DHR), a manufacturer of process and environmental controls, tools and industrial components.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top