Skip to content Skip to navigation

12/22/2003 | Danaher Motion Launches the Thomson TN Series of High-Precision Actuators

WOOD DALE, IL Danaher Motion introduces the Thomson TN Series of rugged and reliable precision linear actuators. The units are an alternative to hydraulic or pneumatic cylinders and are available with three motor types to meet a variety of application requirements.

Danaher Motion introduces the Thomson TN Series of rugged and reliable precision linear actuators. The units are an alternative to hydraulic or pneumatic cylinders and are available with three motor types to meet a variety of application requirements.

  • The TN-D actuator features a cost effective 24 VDC motor. When combined with a Superior Electric DC control unit, the complete system provides simple extend-retract motion, positioning to pre-determine stopping locations or positioning to an analog voltage command.
  • The TN-S/P actuator features a stepper motor and is ideal for applications that require high load and duty cycle, in-position holding, open loop operation, and repeatable positioning to 0.0005 inches. It provides maintenance-free operation. Compatible Superior Electric stepper drives complete the system.
  • The TN-B actuator features a brushless servo motor and offers very high acceleration and duty cycle for the most demanding automated motion applications. Its accompanying Superior Electric servo drive is designed to optimize the performance of the servo motor.

 

Easy to install and program, the Thomson TN Series of precision actuators is available in standard stroke lengths up to 18 inches with dynamic load capacities up to 600 lbs. Operation is conducive in temperatures ranging from 32oF to 140oF, but options can expand the range to –20oF to 160oF.

All TN Series actuators are available with time-proven operations to enhance operation in the industrial environment. Options include holding brakes, encoders or linear potentiometers for position feedback, dual rod end bearings to increase side load, protective boots and more.

Because of the inherent rugged capabilities of the Thomson TN actuators, they can be used to replace traditional hydraulic and pneumatic cylinders. The electric TN actuators are less costly, more compact, and much cleaner than hydraulic or pneumatic cylinders.

About Danaher Motion
Danaher Motion is a leading global manufacturer of motion control products that improve the efficiency and productivity of complex manufacturing operations.  Danaher Motion’s product innovations have been revolutionizing the motion control industry for over 60 years through trusted brand names including Dover, Kollmorgen, MEI, Pacific Scientific, Portescap, and Thomson.  Danaher Motion is a strategic business platform of the Danaher Corporation (NYSE:DHR), a manufacturer of process and environmental controls, tools and industrial components.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top