Skip to content Skip to navigation

12/22/2003 | Danaher Motion Launches the Thomson TC Series of High-Precision Actuators

WOOD DALE, IL – Danaher Motion introduces the Thomson™ TC Series of robust and reliable precision actuators. Models include the TC2, TC3, TC4, and TC5 rod-style actuators. The easily programmed TC Series actuators are available with a choice of stepper, servo, or DC motor with drive/controller for compatibility with every motion control environment. Typical industry applications include positioning, web edge guiding, indexing, traversing, stamping, forming, bending and other harsh industrial environments.

The Thomson TC Series actuators are designed for a broad range of capabilities from light thrust loads handled by the TC2 through heavy thrust loads up to 5620 pounds handled by the TC5. The actuators feature stroke lengths through 60 inches, speeds up to 52 inches per second in four ranges, and repeatability to 0.0005 inches. Custom lengths are also available.

Thomson TC Series actuator features precision rolled ball screws as standard, yielding quiet operation, low backlash and high accuracy. The TC2 and TC3 models also feature quiet acme screw models for applications where back-driving must be minimized.

The Thomson TC precision actuators are able to operate in temperatures ranging from -22° F to 158° F. Their design eliminates the need for most routine maintenance and protects against dust and corrosion. The TC Series is IP-54 rated. Because of the inherent rugged capabilities of the Thomson TC actuators, they can be used to replace traditional hydraulic and pneumatic cylinders. The electric TC actuators are less costly, more compact, and much cleaner than hydraulic or pneumatic cylinders.

Easy to install and program, with flexible mounting configurations, the TC Series actuators are available with many options including encoders or linear potentiometers for position feedback, load-holding brakes, protective boots and quick-disconnect cables.

About Danaher Motion
Danaher Motion is a leading global manufacturer of motion control products that improve the efficiency and productivity of complex manufacturing operations.  Danaher Motion’s product innovations have been revolutionizing the motion control industry for over 60 years through trusted brand names including Dover, Kollmorgen, MEI, Pacific Scientific, Portescap, and Thomson.  Danaher Motion is a strategic business platform of the Danaher Corporation (NYSE:DHR), a manufacturer of process and environmental controls, tools and industrial components.

Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.

back to top