WOOD DALE, IL - The new Tollo range of linear drive
units from Danaher Motion has been strengthened by the Movopart CB. This
new linear drive unit has been specifically designed for use in pick
and place applications or where a specific application requires high
torsional strength.
Today business requires greater efficiency and it is the high
speed, up to 5m/s and long life of the Movopart CB which will be of
particular interest. This new unit which is just one in a series of new
linear motion products, uses wheel guides with a belt drive combining to
give a resolution of 0.1 mm and repeatability of +/- 0.1mm. Flexibility
is provided with stoke length of up to 12 meters, capable of handling
loads up to 1100N, and option of single or double saddles. Accompanying
the product is a range of “other accessories” which assists in the
design of multi axis systems. Movopart products provide a standard
around which packaging and general automation lines can be built with
consistency of performance and a competitive price guarantee.
About Danaher Motion
Danaher Motion is a leading global manufacturer of motion
control products that improve the efficiency and productivity of complex
manufacturing operations. Danaher Motion’s product innovations have
been revolutionizing the motion control industry for over 60 years
through trusted brand names including Dover, Kollmorgen, MEI, Pacific
Scientific, Portescap, and Thomson. Danaher Motion is a strategic
business platform of the Danaher Corporation (NYSE:DHR), a manufacturer
of process and environmental controls, tools and industrial components.
Thomson, 1500 Mittel Boulevard, Wood Dale, IL 60191-1073; 1-540-633-3549; 1-540-633-0294 (fax); Thomson@thomsonlinear.com; www.thomsonlinear.com.