Are you often challenged with designing for applications that must meet requirements of longevity, reliability and performance, while at the same time, combatting harsh environments? What are the factors to consider for robust linear actuator performance in these environments? What advantages do electric actuators have over their counterparts, and which one will provide the best fit for your application? Watch this 51-minute webinar recording, and learn more about key design considerations (maintenance, high power density, etc.) when finding an optimised actuator solution to meet demanding environmental concerns, including:
- Exposure to aggressive substances
- Wide temperature range and temperature variation
- Moisture and water exposure
- Vibration
- Efficiency
Presenter: Anders Karlsson, Product Manager Senior - Actuators, Thomson Industries