WM06D005-00300-00760-CN0000-03

WM06D005-00300-00760-CN0000-03
WM06D005-00300-00760-CN0000-03

Linear Unit, WM60, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 300 mm Stroke, 760 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Single Shaft With Keyway, 0.25 m/s Maximum Linear Speed

Lead Time:  5 Weeks  

  • Can be installed in any orientation
  • Patented guide system
  • Patented self-adjusting plastic cover band
  • Patented screw support system

Dimensions

dimensions
DimensionValue
[Smax] Stroke300 mm
Ltot760 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Profile size (width × height)60 x 60 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationSingle Shaft With Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight10.1 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?