WHZ08Z200-00600-01010-AN0000-0

WHZ08Z200-00600-01010-AN0000-0
WHZ08Z200-00600-01010-AN0000-0

Linear Unit, WHZ80, Belt, Moving Profile Drive, Wheel Guide, 0.05 mm Repeatability, 600 mm Stroke, 1010 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 1480 N, 10 m/s Maximum Linear Speed

Lead Time:  4 Weeks  

  • Can be installed in any orientation
  • Belt drive
  • External wheel guides

Dimensions

dimensions
DimensionValue
[Smax] Stroke600 mm
Ltot1010 mm
Travel Per Shaft Rev200 mm

Specifications

SpecificationsValue
Belt Type32 ATL 5 
Carriage TypeSingle Standard Carriage 
DriveBelt, Moving Profile 
GuideWheel 
Nominal Stroke600 mm
Profile size (width × height)80 x 80 mm 
Protection OptionStandard Protection 
Shaft ConfigurationShaft On Left Side Without Keyway 
Shaft OrientationRight Angle 
Shaft QuantitySingle Shaft 
Weight23.3 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Load, Dynamic1480 N
Maximum Acceleration40 m/s²
Maximum Linear Speed10 m/s
Repeatability0.05 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?