- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
WH08
- WH08Z200-00200-00750AN-0000
WH08Z200-00200-00750AN-0000
Can't find what you're looking for? Go to the Product Selector
WH08Z200-00200-00750AN-0000
Linear Unit, WH80, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 200 mm Stroke, 750 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side, 10 m/s Maximum Linear Speed
Lead Time:
4 Weeks
-
Can be installed in any orientation
-
Speed up to 10 m/s
-
Belt Driven
Dimension | Value |
[Smax] Stroke | 200 mm |
Ltot | 750 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 32ATL10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 80 x 80 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 13.2 kg |