UTR018-003

UTR018-003
UTR018-003

Gearhead, True Planetary, UltraTRUE, Size 18, 3:1 Ratio, 4 arc-minutes Backlash, Helical Crowned, Single, Right Angle Stainless Steel Output Shaft, Anodized Aluminum Housing


  • The UltraTRUE True Planetary® gearhead combines the positive attributes of Helical Crowned gearing with True Planetary orientation to create a smoothest and quietest gearheads on the market today. Many ratios are stocked and available for immediate delivery though the Thomson Micron Gearhead Express program.
  • Ratio availability: 1:1 thru 50:1.
  • Helical crowned HRC 55-60 steel gears provide higher torque capacity and smoother operation.
  • Tapered roller bearings provide high axial and radial load carrying capacity.

Dimensions

dimensions
DimensionValue
[M]219 mm
[N]128 mm

Specifications

SpecificationsValue
Backlash4 arc-minutes
Bolt Tightening Torque - Final125 Nm
Bolt Tightening Torque - Pre6.3 Nm
DutyCyclical Duty 
Efficiency98% 
Flange Square180 mm
Helical CrownedHelical Crowned 
Housing MaterialAnodized Aluminum 
inline, Right angleRight Angle 
MaterialStainless Steel Output Shaft, Anodized Aluminum Housing 
Number of Stages
Ratio :1
RPM Maximum, Input5000 RPM
RPM Maximum, Output1667 RPM
Shaft - Single/Dual/HollowSingle 
Shaft materialStainless Steel Output Shaft 
Washdown CompatibleNo 
Weight43 kg

Performance

Performance Specifications
Ratio 20.000 Hour Life T Peak
NM [in-lb]
Tr
(1000 rpm)
Nm [in-lb]
Tr
(2000 rpm)
Nm [in-lb]
Tr
(3000 rpm)
Nm [in-lb]
Tr
(4000 rpm)
Nm [in-lb]
NaN [] [] [] [] 1674 []
J
kg-cm2
[in-lb sec2*10-4]
Torsional Stiffness
Nm/arc-min
[in-lb/arc-min]
Max operating
temp
Min operating
temp
Torque
Capacity
Nm
Peak Torque
in-lb
IP rating Certifications
[] []
performance graphic
performance graphic
Speed
rpm
Axial Load
N [lb]
50 31398
100 24922
250 18361
500 14576
1000 11569

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?